Letzte Aktualisierung: July 24 2024 23:34:26.

AK MS 45 TTLx10 M A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 45 TTLx10 M A
Scanning head incremental
Grating period: 200.000 µm Reference mark: Reference mark active
Reference pulse width: 90° Minimum edge separation: 0.500 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Cable length: 5.00 m
Electrical connection: free cable end with tinned
litz wires (50 mm) and twisted + tinned shield
Pin configuration: D1164788
Special characteristics, scanning head: Adjusted
on customer's graduation carrier
Identnumber
Identnumber
1227964-02
Grating period
Grating period
200.000 µm Reference mark: Reference mark active
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.500 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Cable length
with 10-fold interpolation Cable length
5.00 m
Electrical connection
Electrical connection
free cable end with tinned
litz wires (50 mm) and twisted + tinned shield
Pin configuration
Pin configuration
D1164788
Special characteristics, scanning head
Special characteristics, scanning head
Adjusted
on customer's graduation carrier
Downloads / CAD / Mounting / Documentation