Letzte Aktualisierung: July 23 2024 23:31:58.

AK MS 25 TTLx100 ZZ A A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 TTLx100 ZZ A A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Reference pulse width: 90° Minimum edge separation: 0.100 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 100-fold interpolation
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Cable length: 4.00 m
Electrical connection: D-sub connector, metal
housing, 3-row, with locking screws, male, 15-pin
Pin configuration: D1158394
Identnumber
Identnumber
1233817-37
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.100 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 100-fold interpolation
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Cable length
Cable length
4.00 m
Electrical connection
Electrical connection
D-sub connector, metal
housing, 3-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1158394
Downloads / CAD / Mounting / Documentation