Letzte Aktualisierung: July 23 2024 23:31:58.

AK MS 25 TTLx50 KK M A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 TTLx50 KK M A
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark active
Reference pulse width: 90° Minimum edge separation: 0.050 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Limit switch: without
Limit switch 2: without
Cable length: 1.02 m
Electrical connection: AMP PCB connector, female,
12-pin
Pin configuration: D1219061
Identnumber
Identnumber
1234164-02
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark active
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.050 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Limit switch
with 50-fold interpolation Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
1.02 m
Electrical connection
Electrical connection
AMP PCB connector, female,
12-pin
Pin configuration
Pin configuration
D1219061
Downloads / CAD / Mounting / Documentation