Letzte Aktualisierung: April 01 2025 23:36:14.

RCN 2381
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 2381
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±4.0''
Data interface: EnDat02
Positions per revolution: 67108864
Line count: 16384
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 400.00 kHz
Power supply: 3.6 V ... 14 V
Shaft: Hollow shaft, diameter
20 mm
Protection rating: IP64 (EN60529)
Operating temperature: 0/+60 °C
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D629024
ID number
ID number
1244623-01
System accuracy
System accuracy
±4.0''
Data interface
Data interface
EnDat02
Positions per revolution
Positions per revolution
67108864
Line count
Line count
16384
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
400.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow shaft, diameter 20 mm
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
0/+60 °C
Electrical connection
Electrical connection
Flange socket Ultra-Lock, male, 12-pin
Pin configuration
Pin configuration
D629024
Downloads / CAD / Mounting / Documentation