Letzte Aktualisierung: April 22 2025 23:34:07.

RCN 2391F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 2391F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±4.0''
Data interface: Fanuc05
Positions per revolution: 67108864
Power supply: 3.6 V ... 14 V
Shaft: Hollow shaft, diameter
20 mm
Protection rating: IP64 (EN60529)
Operating temperature: 0/+60 °C
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D680849
ID number
ID number
1244629-01
System accuracy
System accuracy
±4.0''
Data interface
Data interface
Fanuc05
Positions per revolution
Positions per revolution
67108864
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow shaft, diameter 20 mm
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
0/+60 °C
Electrical connection
Electrical connection
Flange socket Ultra-Lock, male, 12-pin
Pin configuration
Pin configuration
D680849
Downloads / CAD / Mounting / Documentation