Letzte Aktualisierung: July 22 2024 23:32:05.

AK MS82 TTLx10 KK B A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS82 TTLx10 KK B A
Scanning head incremental
Grating period: 8.000 µm Reference mark: Reference mark active
Reference pulse width: 90° Fault detection signal: for disturbance LOW
Minimum edge separation: 0.100 µs
Power supply: 5 V (+-5 %)
Output signal: Square-wave signals, TTL levels
with 10-fold interpolation Limit switch: without
Limit switch 2: without
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
metal housing, with locking screws, with
integrated electronics, male,15-pin
Pin configuration: D1385254
Connecting direction: Cable outlet right
Identnumber
Identnumber
1245614-02
Grating period
Grating period
8.000 µm Reference mark: Reference mark active
Reference pulse width
Reference pulse width
90° Fault detection signal: for disturbance LOW
Minimum edge separation
Minimum edge separation
0.100 µs
Power supply
Power supply
5 V (+-5 %)
Output signal
Output signal
Square-wave signals, TTL levels
with 10-fold interpolation Limit switch
with 10-fold interpolation Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row,
metal housing, with locking screws, with
integrated electronics, male,15-pin
Pin configuration
Pin configuration
D1385254
Connecting direction
Connecting direction
Cable outlet right
SCIP ID
SCIP ID
33702b6d-e2e6-441a-80c6-592cdc8e7f93
Downloads / CAD / Mounting / Documentation