Letzte Aktualisierung: September 26 2024 23:35:41.
MC 366
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 366
Host computer CPU1: Intel high performance
prozessor
Working memory of CPU1: 8192 MB
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
Touchsensor: Projected capacitive,
multitouch
With integrated PLC
Display
24.0-inch diagonal / resolution FullHD 1920 x
1080 pixels
Host computer CPU1: Intel high performance
prozessor
Working memory of CPU1: 8192 MB
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
Touchsensor: Projected capacitive,
multitouch
With integrated PLC
Display
24.0-inch diagonal / resolution FullHD 1920 x
1080 pixels
Identnumber
Identnumber
1246689-03
Host computer CPU1
Host computer CPU1
Intel high performance prozessor
Working memory of CPU1
Working memory of CPU1
8192 MB
Data interface
Data interface
RS232 + Ser.Port + 2xGBit-Ethernet + 4xUSB 3.0 + PCIe
Field bus interface 2
Field bus interface 2
HSCI-Bus with Gbit Ethernet
Touchsensor
Touchsensor
Projected capacitive, multitouch
With integrated PLC
Display
24.0-inch diagonal / resolution FullHD 1920 x
1080 pixels
SCIP ID
SCIP ID
d8b9dc14-3f44-403d-9bd0-02c8ee6c60c7
Downloads / CAD / Mounting / Documentation
CAD
CAD Download