Letzte Aktualisierung: September 26 2024 23:35:41.

IPC 8420
Industrial-PC

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IPC 8420
Industrial-PC
Design: Modular operating panel
Memory type: Slot for CFR
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
Display: 15.6-inch diagonal /
resolution WXGA 1366 x
768 pixels
Host computer CPU1: Intel Celeron 1047 1.40
GHz 2 Cores
Working memory of CPU1: 2048 MB
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Identnumber
Identnumber
1249510-01
Design
Design
Modular operating panel
Memory type
Memory type
Slot for CFR
Field bus interface 2
Field bus interface 2
HSCI-Bus with Gbit Ethernet
Display
Display
15.6-inch diagonal / resolution WXGA 1366 x 768 pixels
Host computer CPU1
Host computer CPU1
Intel Celeron 1047 1.40 GHz 2 Cores
Working memory of CPU1
Working memory of CPU1
2048 MB
Data interface
Data interface
RS232 + Ser.Port + 2xGBit-Ethernet + 4xUSB 3.0 + PCIe
SCIP ID
SCIP ID
f09d0ae8-cea5-4d30-8c98-5e04e9798d3a
Downloads / CAD / Mounting / Documentation