Letzte Aktualisierung: August 13 2024 23:31:18.

RCN 290M
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 290M
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±8.0''
Data interface: Mit03-4
Positions per revolution: 33554432
Output code: Binary
Power supply: 3.6 V ... 14 V
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Length of the shaft: 55 mm
Flange version: Rectangular flange with
85 mm centering collar,
4 mounting holes on 100
mm hole circle Ø,
aluminum
Degree of protection: IP64 (EN60529)
Operating temperature: -20/+60 °C
Max. mechanical permissible speed/rotational speed: 3000 1/min
Electrical connection: Coupling M12, male,
8-pin
Pin configuration: D532351
Connecting direction: tangential
Cable length: 2.00 m
Cable type: PUR Ø 4.5 mm
Special characteristics, without calibration
rotational encoders: chart
Identnumber
Identnumber
1253383-03
System accuracy
System accuracy
±8.0''
Data interface
Data interface
Mit03-4
Positions per revolution
Positions per revolution
33554432
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Length of the shaft
Length of the shaft
55 mm
Flange version
Flange version
Rectangular flange with 85 mm centering collar, 4 mounting holes on 100 mm hole circle Ø, aluminum
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-20/+60 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
3000 1/min
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
tangential
Cable length
Cable length
2.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Special characteristics, without calibration
rotational encoders
rotational encoders
chart
SCIP ID
SCIP ID
d7d39fa0-037b-4619-8b44-ca4f29eacfd8
Downloads / CAD / Mounting / Documentation