Letzte Aktualisierung: October 09 2024 23:37:30.

RCN 290M
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 290M
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±8.0''
Data interface: Mit02-4
Positions per revolution: 8388608
Output code: Binary
Power supply: 3.6 V ... 14 V
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Length of the shaft: 49 mm
Flange version: Rectangular flange with
85 mm centering collar,
4 mounting holes on 100
mm hole circle Ø,
aluminum
Degree of protection: IP64 (EN60529)
Operating temperature: -20/+60 °C
Max. mechanical permissible speed/rotational speed: 3000 1/min
Electrical connection: Coupling M23, male,
17-pin
Pin configuration: D331817
Connecting direction: tangential
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Special characteristics, rotational encoders: none
Identnumber
Identnumber
1253530-01
System accuracy
System accuracy
±8.0''
Data interface
Data interface
Mit02-4
Positions per revolution
Positions per revolution
8388608
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Length of the shaft
Length of the shaft
49 mm
Flange version
Flange version
Rectangular flange with 85 mm centering collar, 4 mounting holes on 100 mm hole circle Ø, aluminum
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-20/+60 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
3000 1/min
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D331817
Connecting direction
Connecting direction
tangential
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
3b438936-8049-43d9-b0b0-a2c5dc090cd6
Downloads / CAD / Mounting / Documentation