Letzte Aktualisierung: October 08 2024 23:34:26.

LMK 3030 S Standard
Scanning head for guided linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LMK 3030 S Standard
Scanning head for guided linear encoder
Measuring method: incremental
Measuring principle: inductive
Design of the scanning head:
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication: 1000 fold
Signal period: 3.000 µm
Max. scanning frequency:5.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
without locking screws,
male, 15-pin
Pin configuration: D1164661
Cable length: 4.50 m
Included part and special labeling on cable
packaging: and connector electronics
(Varian)
Identnumber
Identnumber
1261072-01
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning head
Design of the scanning head
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
1000 fold
Signal period
Signal period
3.000 µm
Max. scanning frequency
Max. scanning frequency
5.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, without locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
4.50 m
Included part and special labeling on cable
packaging
packaging
and connector electronics (Varian)
SCIP ID
SCIP ID
04680627-6627-4cd9-b814-c39b7c0c59ab
Downloads / CAD / Mounting / Documentation