Letzte Aktualisierung: July 04 2024 23:33:36.

EBB 4110
Adapter with integrated buffer battery for use with rotary encoders with battery
buffered revolution counter

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EBB 4110
Adapter with integrated buffer battery for use with rotary encoders with battery
buffered revolution counter
Electrical connection: Flange socket with
coupling ring M23,
female, 9-pin
Pin configuration: D1027885
Cable type: w/o cable
Cable length: 0.00 m
Electrical connection 2: Angle flange socket, M23
SpeedTEC, nickel-plated,
bolt circle diameter 28
mm, with vibration
O-ring, 17 x 1.5 mm,
male, 9-pin
Pin configuration 2: D745739
Size: Suitable for up to two
batteries of size 1/2 AA
Data interface: EnDat22
Power supply: 3.6 V ... 5.25 V
Degree of protection: IP66 (EN60529)
Operating temperature: -20/+100 °C
Identnumber
Identnumber
1261762-01
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 9-pin
Pin configuration
Pin configuration
D1027885
Cable type
Cable type
w/o cable
Cable length
Cable length
0.00 m
Electrical connection 2
Electrical connection 2
Angle flange socket, M23 SpeedTEC, nickel-plated, bolt circle diameter 28 mm, with vibration O-ring, 17 x 1.5 mm, male, 9-pin
Pin configuration 2
Pin configuration 2
D745739
Size
Size
Suitable for up to two batteries of size 1/2 AA
Data interface
Data interface
EnDat22
Power supply
Power supply
3.6 V ... 5.25 V
Degree of protection
Degree of protection
IP66 (EN60529)
Operating temperature
Operating temperature
-20/+100 °C
SCIP ID
SCIP ID
4ad918ee-4c12-4a2d-902b-51ea954982fb
Downloads / CAD / Mounting / Documentation