Letzte Aktualisierung: July 24 2024 23:34:26.

AK MS 25 ~1Vpp KK A 1
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 25 ~1Vpp KK A 1
Scanning head incremental
Grating period: 40.000 µm
Reference mark: Reference mark selectable
Power supply: 5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: without
Limit switch 2: without
Cable length: 0.45 m
Electrical connection: Female housing, 1-row,
10-pin
Pin configuration: D1300972
Special characteristics, scanning head: Cable
labeling with blue heat shrink tubing
Identnumber
Identnumber
1261794-03
Grating period
Grating period
40.000 µm
Reference mark
Reference mark
Reference mark selectable
Power supply
Power supply
5 V (+-10 %) Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
without
Limit switch 2
Limit switch 2
without
Cable length
Cable length
0.45 m
Electrical connection
Electrical connection
Female housing, 1-row,
10-pin
Pin configuration
Pin configuration
D1300972
Special characteristics, scanning head
Special characteristics, scanning head
Cable
labeling with blue heat shrink tubing
Downloads / CAD / Mounting / Documentation