Letzte Aktualisierung: July 28 2024 23:35:03.

RCN 2591F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 2591F
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±2.0''
Data interface: Fanuc05
Positions per revolution: 268435456
Power supply: 3.6 V ... 14 V
Shaft: Hollow shaft, diameter
20 mm
Degree of protection: IP64 (EN60529)
Operating temperature: 0/+60 °C
Electrical connection: Coupling M23, male,
17-pin
Pin configuration: D331817
Cable length: 1.00 m
Cable type: PUR Ø 4.5 mm
Identnumber
Identnumber
1267228-01
System accuracy
System accuracy
±2.0''
Data interface
Data interface
Fanuc05
Positions per revolution
Positions per revolution
268435456
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow shaft, diameter 20 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
0/+60 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D331817
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 4.5 mm
SCIP ID
SCIP ID
5a951042-e70e-4504-9967-ba36b4cb68bb
Downloads / CAD / Mounting / Documentation