Letzte Aktualisierung: August 05 2024 23:34:53.

ROD 420
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 420
Incremental rotary encoder with integral bearing for separate shaft coupling
Line count: 1000
Output signal: TTL
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: without coupling
Shaft: Solid shaft, diameter 10
mm, length 20 mm
Maximum rotational speed: 10000 min-1
Ambient temperature: -20/+60 °C
Degree of protection for housing: IP 66 (EN 60529)
Degree of protection: Ex II 2G Ex db IIC T4 / Ex
II 2D Ex tb IIIC T120°C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Connecting direction: radial
Cable length: 10.00 m
Special characteristics, rotational encoders: none
Identnumber
Identnumber
1268381-21
Line count
Line count
1000
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
without coupling
Shaft
Shaft
Solid shaft, diameter 10 mm, length 20 mm
Maximum rotational speed
Maximum rotational speed
10000 min-1
Ambient temperature
Ambient temperature
-20/+60 °C
Degree of protection for housing
Degree of protection for housing
IP 66 (EN 60529)
Degree of protection
Degree of protection
Ex II 2G Ex db IIC T4 / Ex II 2D Ex tb IIIC T120°C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
radial
Cable length
Cable length
10.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting / Documentation