Letzte Aktualisierung: July 25 2024 23:36:47.

ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Data interface: EnDat01
Positions per revolution: 8192
Differentiable revolutions: 4096
Output code: Binary
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: without coupling
Shaft: Solid shaft, diameter 6
mm, length 10 mm
Maximum rotational speed: 10000 min-1
Ambient temperature: -20/+60 °C
Degree of protection for housing: IP 66 (EN 60529)
Degree of protection: Ex II 2G Ex db IIC T4 / Ex
II 2D Ex tb IIIC T120°C
Operating temperature: -20/+80 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Cable length: 10.00 m
Special characteristics, rotational encoders: none
Identnumber
Identnumber
1268401-22
Data interface
Data interface
EnDat01
Positions per revolution
Positions per revolution
8192
Differentiable revolutions
Differentiable revolutions
4096
Output code
Output code
Binary
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
without coupling
Shaft
Shaft
Solid shaft, diameter 6 mm, length 10 mm
Maximum rotational speed
Maximum rotational speed
10000 min-1
Ambient temperature
Ambient temperature
-20/+60 °C
Degree of protection for housing
Degree of protection for housing
IP 66 (EN 60529)
Degree of protection
Degree of protection
Ex II 2G Ex db IIC T4 / Ex II 2D Ex tb IIIC T120°C
Operating temperature
Operating temperature
-20/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
radial
Cable length
Cable length
10.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Downloads / CAD / Mounting / Documentation