Letzte Aktualisierung: August 08 2024 23:32:41.

MSA684

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA684
Measuring length: 270 mm
Accuracy grade: ± 10.0 µm
Grating period: 20.000 µm
Fastening type: End block
Output signal: sinusoidal voltage signals
(1 Vpp)
Reference mark position:in the middle of the
measuring length
Further reference marks:none
Power supply: 5 V (+-10 %)
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1191120
Cable type: PUR Ø 4.3 mm with armor Ø
7.3 mm
Identnumber
Identnumber
1273260-05
Measuring length
Measuring length
270 mm
Accuracy grade
Accuracy grade
± 10.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End block
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
in the middle of the measuring length
Further reference marks
Further reference marks
none
Power supply
Power supply
5 V (+-10 %)
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized plastic housing, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1191120
Cable type
Cable type
PUR Ø 4.3 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
e4c62ac9-8f6e-44b8-882d-4282fa6d7c4e
Downloads / CAD / Mounting / Documentation