Letzte Aktualisierung: July 22 2024 23:32:05.

AK MSS15 TTLx1u
Scanning head for incremental modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MSS15 TTLx1u
Scanning head for incremental modular angle encoder
Reference pulse width: 90° Fault detection signal: without fault detection
signal
Minimum edge separation: 0.500 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Cable length: 0.40 m
Electrical connection: Female housing, 2-row,
10-pin
Pin configuration: D1278318
Degree of protection: IP40 (EN60529)
Identnumber
Identnumber
1277624-01
Reference pulse width
Reference pulse width
90° Fault detection signal: without fault detection
signal
Minimum edge separation
Minimum edge separation
0.500 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Cable length
Cable length
0.40 m
Electrical connection
Electrical connection
Female housing, 2-row,
10-pin
Pin configuration
Pin configuration
D1278318
Degree of protection
Degree of protection
IP40 (EN60529)
SCIP ID
SCIP ID
b1dbdfeb-cc6e-410e-b33d-9c3b2bbcc649
Downloads / CAD / Mounting / Documentation