Letzte Aktualisierung: July 15 2024 23:33:53.

AK ERO 2080
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERO 2080
Scanning head for incremental modular angle encoder without integral bearing
Line count: 4096
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 1000.00 kHz
Reference mark: Square-wave pulse
Operating temperature: -10/+70 °C
Power supply: 5 V (+-10 %)
Electrical connection: Female housing, 1-row,
12-pin
Pin configuration: D1211864
Degree of protection: IP50 (EN60529)
Cable length: 1.00 m
Identnumber
Identnumber
1279649-04
Line count
Line count
4096
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
1000.00 kHz
Reference mark
Reference mark
Square-wave pulse
Operating temperature
Operating temperature
-10/+70 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
Female housing, 1-row, 12-pin
Pin configuration
Pin configuration
D1211864
Degree of protection
Degree of protection
IP50 (EN60529)
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
1875f071-7699-48e1-9786-ba0c567c1fd4
Downloads / CAD / Mounting / Documentation