Letzte Aktualisierung: July 24 2024 23:34:26.

EIB 5281
External interface box for use in applications with torque or linear motors Proc
essing of information from up to three temperature sensors and calculation of co

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 5281
External interface box for use in applications with torque or linear motors Proc
essing of information from up to three temperature sensors and calculation of co
mpensation for the transmission timing behavior of the temperature measurement
Design: Box design
External analog sensors: 3x PT1000
Time constant for temperature measurement: 6.00 s
Data interface: Synchronous serial EnDat
2.1 with incremental
signals, mode commands,
EnDat 2.1 or 2.2 command
set
Electrical connection: Flange socket, M17
SpeedTEC, with vibration
O-ring, male, 7-pin
Pin configuration: D1261797
Electrical connection 2: Flange socket with
coupling ring M23,
female, 17-pin
Pin configuration 2: D288678
Electrical connection 3: Flange socket M23, male,
17-pin
Pin configuration 3: D313221
Electrical connection 4: no specified value
Pin configuration 4: no specified value
Power supply: 5 V (+-10 %)
Degree of protection: IP65/67 (EN60529)
Operating temperature: 0/+70 °C
Special characteristics, PT1000 simulation, only
interface electronics: for controls of
HEIDENHAIN
Identnumber
Identnumber
1281777-04
Design
Design
Box design
External analog sensors
External analog sensors
3x PT1000
Time constant for temperature measurement
Time constant for temperature measurement
6.00 s
Data interface
Data interface
Synchronous serial EnDat 2.1 with incremental signals, mode commands, EnDat 2.1 or 2.2 command set
Electrical connection
Electrical connection
Flange socket, M17 SpeedTEC, with vibration O-ring, male, 7-pin
Pin configuration
Pin configuration
D1261797
Electrical connection 2
Electrical connection 2
Flange socket with coupling ring M23, female, 17-pin
Pin configuration 2
Pin configuration 2
D288678
Electrical connection 3
Electrical connection 3
Flange socket M23, male, 17-pin
Pin configuration 3
Pin configuration 3
D313221
Electrical connection 4
Electrical connection 4
no specified value
Pin configuration 4
Pin configuration 4
no specified value
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP65/67 (EN60529)
Operating temperature
Operating temperature
0/+70 °C
Special characteristics, PT1000 simulation, only
interface electronics
interface electronics
for controls of HEIDENHAIN
SCIP ID
SCIP ID
5b621970-0a95-44b9-ae97-376f4ad5b339
Downloads / CAD / Mounting / Documentation
  • CAD Download