Letzte Aktualisierung: August 11 2024 23:30:38.

R35i-800/0-8mm-PP/0-5V-1-R-SH4-U
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35i-800/0-8mm-PP/0-5V-1-R-SH4-U
Incremental modular rotary encoder without integral bearing
Number of signal periods:800
Number of signal periods
commutation: 0 Reference mark: A&B 90°
Output signal: PP/0
Output frequency: 1.830 MHz
Power supply: 5 V (+-10 %)
Shaft: Hollow through shaft with
radial fastening,
diameter 8 mm
Degree of protection: IP30 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D730583
Connecting direction: radial
Form of housing: Housing with hole with
cable strain relief and
special flange, bolt
circle Ø 46.03 mm
Included part: Screw 2x 4-40 UNCx6.35mm
hexagon and socket screw
key (four-spline)
Type of packaging: Collective package in
plastic container,
quantity of 10
Company identification: RENCO
Please pay attention to the product documentation!
Identnumber
Identnumber
1282231-02
Number of signal periods
Number of signal periods
800
Number of signal periods
commutation
commutation
0 Reference mark: A&B 90°
Output signal
Output signal
PP/0
Output frequency
Output frequency
1.830 MHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 8 mm
Degree of protection
Degree of protection
IP30 (EN60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D730583
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
Housing with hole with cable strain relief and special flange, bolt circle Ø 46.03 mm
Included part
Included part
Screw 2x 4-40 UNCx6.35mm hexagon and socket screw key (four-spline)
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 10
Company identification
Company identification
RENCO
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation