Letzte Aktualisierung: July 25 2024 23:36:47.

AE KCI 419
Scanning unit for absolute encoder with inductive scanning

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE KCI 419
Scanning unit for absolute encoder with inductive scanning
Line count: 16 Positions per revolution: 524288
Data interface: EnDat22
Output code: Binary
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Power supply: 4.5 V ... 14 V
Flange version: 1NB
Degree of protection: IP67 (EN60529)
Operating temperature: -40/+100 °C
Electrical connection: Flange socket M12, male,
8-pin
Pin configuration: D532351
Connecting direction: Cable outlet axial
Please pay attention to the product documentation!
Identnumber
Identnumber
1282569-01
Line count
Line count
16 Positions per revolution: 524288
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Power supply
Power supply
4.5 V ... 14 V
Flange version
Flange version
1NB
Degree of protection
Degree of protection
IP67 (EN60529)
Operating temperature
Operating temperature
-40/+100 °C
Electrical connection
Electrical connection
Flange socket M12, male, 8-pin
Pin configuration
Pin configuration
D532351
Connecting direction
Connecting direction
Cable outlet axial
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation