Letzte Aktualisierung: July 28 2024 23:35:03.

AK MCR15F
Scanning head for absolute modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MCR15F
Scanning head for absolute modular angle encoder
Scanning diameter: 299.81 mm
Scanning gap: 0.55 mm
Positions per revolution: 33554432
Data interface: Fanuc05
Serial interface FANUC ALPHA/ALPHAi
Electrical permissible speed: 1000 1/min
Power supply: 3.6 V ... 14 V
Cable type: PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1214486
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1283002-01
Scanning diameter
Scanning diameter
299.81 mm
Scanning gap
Scanning gap
0.55 mm
Positions per revolution
Positions per revolution
33554432
Data interface
Data interface
Fanuc05
Serial interface FANUC ALPHA/ALPHAi
Electrical permissible speed
Electrical permissible speed
1000 1/min
Power supply
Power supply
3.6 V ... 14 V
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 1.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1214486
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
642cd75c-d857-48d2-9252-6b28fd7f3ec9
Downloads / CAD / Mounting / Documentation