Letzte Aktualisierung: July 18 2024 23:33:34.

AK MSR15 TTLx25
Scanning head for incremental modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MSR15 TTLx25
Scanning head for incremental modular angle encoder
Reference pulse width: 270°
Fault detection signal: for disturbance LOW
Minimum edge separation: 0.200 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 25-fold interpolation Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration: D1191153
Degree of protection: IP40 (EN60529)
Identnumber
Identnumber
1283852-20
Reference pulse width
Reference pulse width
270°
Fault detection signal
Fault detection signal
for disturbance LOW
Minimum edge separation
Minimum edge separation
0.200 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 25-fold interpolation Cable length
with 25-fold interpolation Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1191153
Degree of protection
Degree of protection
IP40 (EN60529)
SCIP ID
SCIP ID
d0c6ff60-84c5-4d76-a04e-6ec070b50b56
Downloads / CAD / Mounting / Documentation