Letzte Aktualisierung: July 15 2024 23:33:53.

AK MSS15 TTLx200
Scanning head for incremental modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MSS15 TTLx200
Scanning head for incremental modular angle encoder
Reference pulse width: 90° Fault detection signal: without fault detection
signal
Minimum edge separation: 0.050 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 200-fold interpolation
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D745066 Degree of protection: IP40 (EN60529)
Identnumber
Identnumber
1283893-01
Reference pulse width
Reference pulse width
90° Fault detection signal: without fault detection
signal
Minimum edge separation
Minimum edge separation
0.050 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 200-fold interpolation
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D745066 Degree of protection: IP40 (EN60529)
SCIP ID
SCIP ID
54eeea2e-8ade-4fcb-b34a-1c11ea3c50ed
Downloads / CAD / Mounting / Documentation