Letzte Aktualisierung: July 25 2024 23:36:47.

R35iL-1000/0-1/4+-PP/0-5V-6-R-..-U
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35iL-1000/0-1/4+-PP/0-5V-6-R-..-U
Incremental modular rotary encoder without integral bearing
Number of signal periods:1000
Number of signal periods
commutation: 0 Reference mark: A-&B- 90°
Output signal: PP/0
Output frequency: 1.830 MHz
Power supply: 5 V (+-10 %)
Shaft: Hollow through shaft with
radial fastening,
diameter 1/4+" (6.353 mm)
Degree of protection: IP00 (EN60529)
Operating temperature: -30/+100 °C
Electrical connection: Plug connector, straight,
1-row, 8-pin, with
locking mechanism
Pin configuration: D746114
Connecting direction: radial
Form of housing: without housing
Included part: Screw, 2x 2-56 UNC x 5.25
mm T8 Torx and angle
screwdriver (four-spline)
Special characteristics,
rotational encoders: Customer-specific
Type of packaging: Collective package in
plastic container,
quantity of 10
Company identification: RENCO
Please pay attention to the product documentation!
Identnumber
Identnumber
1293425-06
Number of signal periods
Number of signal periods
1000
Number of signal periods
commutation
commutation
0 Reference mark: A-&B- 90°
Output signal
Output signal
PP/0
Output frequency
Output frequency
1.830 MHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 1/4+" (6.353 mm)
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-30/+100 °C
Electrical connection
Electrical connection
Plug connector, straight, 1-row, 8-pin, with locking mechanism
Pin configuration
Pin configuration
D746114
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
without housing
Included part
Included part
Screw, 2x 2-56 UNC x 5.25 mm T8 Torx and angle screwdriver (four-spline)
Special characteristics,
rotational encoders
rotational encoders
Customer-specific
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 10
Company identification
Company identification
RENCO
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation