Letzte Aktualisierung: July 25 2024 23:36:47.

Scanning unit MSA67x

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Scanning unit MSA67x
Grating period: 20.000 µm
Power supply: 5 V (+-10 %) Output signal: ~1Vpp
Connecting direction: Cable outlet right
Cable type: PUR Ø 4.3 mm with armor Ø 7.3 mm
Cable length: 1.50 m
Electrical connection: Built-in D-sub connector
without housing, 2-row, female, 9-pin
Pin configuration: D1289115
Identnumber
Identnumber
1294020-01
Grating period
Grating period
20.000 µm
Power supply
Power supply
5 V (+-10 %) Output signal: ~1Vpp
Connecting direction
Connecting direction
Cable outlet right
Cable type
Cable type
PUR Ø 4.3 mm with armor Ø 7.3 mm
Cable length
Cable length
1.50 m
Electrical connection
Electrical connection
Built-in D-sub connector
without housing, 2-row, female, 9-pin
Pin configuration
Pin configuration
D1289115
SCIP ID
SCIP ID
373a25e6-94af-4292-8ed2-5151916c0c28
Downloads / CAD / Mounting / Documentation