Letzte Aktualisierung: July 25 2024 23:36:47.

EIB 5211
External interface box for use in applications with torque or linear motors Proc
essing of information from up to three temperature sensors and calculation of co

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 5211
External interface box for use in applications with torque or linear motors Proc
essing of information from up to three temperature sensors and calculation of co
mpensation for the transmission timing behavior of the temperature measurement
Design: Box design
External analog sensors: 1x PT1000, 1x
PTC-Drilling
Time constant for temperature measurement: 0.00 s
Data interface:
Electrical connection: Flange socket, M17
SpeedTEC, with vibration
O-ring, male, 7-pin
Pin configuration: D1261797
Electrical connection 2: Flange socket M12,
female, 12-pin
Pin configuration 2: D1262960
Electrical connection 3: Flange socket M12, male,
8-pin
Pin configuration 3: D532351
Electrical connection 4: no specified value
Pin configuration 4: no specified value
Power supply: 3.6 V ... 14 V
Degree of protection: IP65/67 (EN60529)
Operating temperature: 0/+70 °C
Identnumber
Identnumber
1296676-03
Design
Design
Box design
External analog sensors
External analog sensors
1x PT1000, 1x PTC-Drilling
Time constant for temperature measurement
Time constant for temperature measurement
0.00 s
Data interface
Data interface
Electrical connection
Electrical connection
Flange socket, M17 SpeedTEC, with vibration O-ring, male, 7-pin
Pin configuration
Pin configuration
D1261797
Electrical connection 2
Electrical connection 2
Flange socket M12, female, 12-pin
Pin configuration 2
Pin configuration 2
D1262960
Electrical connection 3
Electrical connection 3
Flange socket M12, male, 8-pin
Pin configuration 3
Pin configuration 3
D532351
Electrical connection 4
Electrical connection 4
no specified value
Pin configuration 4
Pin configuration 4
no specified value
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP65/67 (EN60529)
Operating temperature
Operating temperature
0/+70 °C
SCIP ID
SCIP ID
7ec88554-244b-4f1d-a1aa-d7a3b3b29cef
Downloads / CAD / Mounting / Documentation