Letzte Aktualisierung: August 13 2024 23:31:18.

MSA670

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA670
Measuring length: 220 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position: in the middle of the
measuring length
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 0
.800 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 1.22 m
Electrical connection: D-sub connector, male
9-pin, 2-row, cable exit 45°
Pin configuration: D1301752
Cable type: PUR Ø 4.3 mm
Identnumber
Identnumber
1298012-01
Measuring length
Measuring length
220 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 5-fold interpolation
Reference mark position
Reference mark position
in the middle of the
measuring length
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 0
.800 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.22 m
Electrical connection
Electrical connection
D-sub connector, male
9-pin, 2-row, cable exit 45°
Pin configuration
Pin configuration
D1301752
Cable type
Cable type
PUR Ø 4.3 mm
SCIP ID
SCIP ID
37d6015e-67ca-47df-a8c1-3c092ed497ec
Downloads / CAD / Mounting / Documentation