Letzte Aktualisierung: July 15 2024 23:33:53.

AK ERP 1010
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERP 1010
Scanning head for incremental modular angle encoder with interferential scanning
without integral bearing
Form of scanning head: 26x12.7x6.8
Number of signal periods: 23000
Ordering designation: EnDat22
Positions per revolution: 376832000
Function display: on
Power supply: 3.6 V ... 14 V
Connecting direction: Cable outlet right
Cable length: 0.30 m
Electrical connection: D-sub connector, 2-row,
metal housing, design
A, with locking screws,
with integrated
electronics, male,
15-pin
Pin configuration: D545592
Operating temperature: -10/+70 °C
Identnumber
Identnumber
1298486-04
Form of scanning head
Form of scanning head
26x12.7x6.8
Number of signal periods
Number of signal periods
23000
Ordering designation
Ordering designation
EnDat22
Positions per revolution
Positions per revolution
376832000
Function display
Function display
on
Power supply
Power supply
3.6 V ... 14 V
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.30 m
Electrical connection
Electrical connection
D-sub connector, 2-row, metal housing, design A, with locking screws, with integrated electronics, male, 15-pin
Pin configuration
Pin configuration
D545592
Operating temperature
Operating temperature
-10/+70 °C
SCIP ID
SCIP ID
f81a661b-69ee-4d4a-99ad-cc4a6bce9c59
Downloads / CAD / Mounting / Documentation