Letzte Aktualisierung: August 11 2024 23:30:38.
MSA690
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MSA690
Measuring length: 780 mm Accuracy grade: ± 10.0 µm
Grating period: 21.167 µm
Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position: 29.8 (Distance in mm
from the beginning of the measuring length)
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 3
.500 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable length: 0.30 m
Electrical connection: Female housing, 1-row,
14-pin
Pin configuration: D1297847
Cable type: PUR Ø 6.0 mm Special characteristics, linear encoder:
according to data sheet
Measuring length: 780 mm Accuracy grade: ± 10.0 µm
Grating period: 21.167 µm
Output signal: Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position: 29.8 (Distance in mm
from the beginning of the measuring length)
Seal type: NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 3
.500 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Connecting direction: Cable outlet right
Cable length: 0.30 m
Electrical connection: Female housing, 1-row,
14-pin
Pin configuration: D1297847
Cable type: PUR Ø 6.0 mm Special characteristics, linear encoder:
according to data sheet
Identnumber
Identnumber
1300932-01
Measuring length
Measuring length
780 mm Accuracy grade: ± 10.0 µm
Grating period
Grating period
21.167 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 1-fold interpolation, non-clocked
Reference mark position
Reference mark position
29.8 (Distance in mm
from the beginning of the measuring length)
Seal type
Seal type
NBR sealing lip Power supply: 5 V (+-10 %) Minimum edge separation: 3
.500 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.30 m
Electrical connection
Electrical connection
Female housing, 1-row,
14-pin
Pin configuration
Pin configuration
D1297847
Cable type
Cable type
PUR Ø 6.0 mm Special characteristics, linear encoder:
according to data sheet
SCIP ID
SCIP ID
8f9be742-1dfa-4366-b044-c2a664ea75e1