Letzte Aktualisierung: August 15 2024 23:31:21.

MRS 2280
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRS 2280
Angle measuring module with integrated precision bearing
Measuring method: incremental
System accuracy: ± 10.0''
Axial bearing force: 100 N
Power supply: 5 V (+-5 %)
Shaft: Hollow through shaft
with fastening threads
on front face, 22 mm
bolt circle, 6 x M4
Flange version: Flange with 57.2 mm
outside diameter,
fastening threads 18 x
M4 on flattened
cylindrical surfaces 3 x
120°
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical permissible speed/rotational speed: 1000 1/min
Electrical connection: Plug connector,
straight, double-row,
14-pin, with locking
mechanism and walls
Pin configuration: D319274
Special characteristics, increased tilting
rotational encoders: rigidity, without
calibration chart
Identnumber
Identnumber
1305144-01
Measuring method
Measuring method
incremental
System accuracy
System accuracy
± 10.0''
Axial bearing force
Axial bearing force
100 N
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
Hollow through shaft with fastening threads on front face, 22 mm bolt circle, 6 x M4
Flange version
Flange version
Flange with 57.2 mm outside diameter, fastening threads 18 x M4 on flattened cylindrical surfaces 3 x 120°
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
1000 1/min
Electrical connection
Electrical connection
Plug connector, straight, double-row, 14-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D319274
Special characteristics, increased tilting
rotational encoders
rotational encoders
rigidity, without calibration chart
SCIP ID
SCIP ID
d40fe0ba-533e-4845-8ad7-deec30b418d9
Downloads / CAD / Mounting / Documentation