Letzte Aktualisierung: July 14 2024 23:31:46.

AK LIC 319Y
Scanning head for LIC absolute exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIC 319Y
Scanning head for LIC absolute exposed linear encoder
Measuring step 1: 100.0000 nm
Interface: Yaskawa Serial Interface
Ordering designation: YEC07
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1038781
Degree of protection: IP67 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1311005-04
Measuring step 1
Measuring step 1
100.0000 nm
Interface
Interface
Yaskawa Serial Interface
Ordering designation
Ordering designation
YEC07
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1038781
Degree of protection
Degree of protection
IP67 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
8899bc06-68ce-4eca-b570-19adde19c47a
Downloads / CAD / Mounting / Documentation