Letzte Aktualisierung: August 29 2024 23:37:01.

Parts kit LB 383C
For incremental multi-section sealed linear encoder with large cross-section hou
sing for

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Parts kit LB 383C
For incremental multi-section sealed linear encoder with large cross-section hou
sing for
large measuring lengths consisting of:
1 scale tape, 1 end section with clamping device,
1 end section with tensioning device, 1 sealing
lip, 3 bearing strip, 3 housing seals, small parts
Measuring length: 30440 mm Thermal coefficient of linear expansion: ~
10·10-6K-1 steel
Accuracy grade: ± 5.0 µm Grating period: 40.000 µm
Reference mark: distance-coded
Reference mark position: Distance-coded reference
marks with nominal increment 2000 x grating period
Fastening type: Standard
Identnumber
Identnumber
1313988-AK
large measuring lengths consisting of
large measuring lengths consisting of
1 scale tape, 1 end section with clamping device,
1 end section with tensioning device, 1 sealing
lip, 3 bearing strip, 3 housing seals, small parts
Measuring length
Measuring length
30440 mm Thermal coefficient of linear expansion: ~
10·10-6K-1 steel
Accuracy grade
Accuracy grade
± 5.0 µm Grating period: 40.000 µm
Reference mark
Reference mark
distance-coded
Reference mark position
Reference mark position
Distance-coded reference
marks with nominal increment 2000 x grating period
Fastening type
Fastening type
Standard
SCIP ID
SCIP ID
24740510-5836-4c54-8bf0-8f30c486d8cc
Downloads / CAD / Mounting / Documentation