Letzte Aktualisierung: July 15 2024 23:33:53.

AK MCS15M
Scanning head for absolute modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MCS15M
Scanning head for absolute modular angle encoder
Scanning diameter: 440.900 mm
Scanning gap: 0.55 mm
Measuring step 1: 50.0000 nm
Data interface: Mit03-2
Mitsubishi high speed interface Generation 2 with
one pair transmission
Power supply: 3.6 V ... 14 V
Traversing speed: 600 m/min
Cable type: PUR Ø 3.7 mm Cable length: 3.00 m
Electrical connection: Coupling M12, male, 8-pin
Pin configuration: D1214481
Degree of protection: IP40 (EN60529)
Fastening type: Screw-on type
Identnumber
Identnumber
1318932-01
Scanning diameter
Scanning diameter
440.900 mm
Scanning gap
Scanning gap
0.55 mm
Measuring step 1
Measuring step 1
50.0000 nm
Data interface
Data interface
Mit03-2
Mitsubishi high speed interface Generation 2 with
one pair transmission
Power supply
Power supply
3.6 V ... 14 V
Traversing speed
Traversing speed
600 m/min
Cable type
Cable type
PUR Ø 3.7 mm Cable length: 3.00 m
Electrical connection
Electrical connection
Coupling M12, male, 8-pin
Pin configuration
Pin configuration
D1214481
Degree of protection
Degree of protection
IP40 (EN60529)
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
3de47135-cb11-4868-bec0-3cce55f3a9ca
Downloads / CAD / Mounting / Documentation