Letzte Aktualisierung: September 26 2024 23:35:41.

MC 366-D

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 366-D
Host computer CPU1: Intel high performance
prozessor
Working memory of CPU1: 8192 MB
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
Touchsensor: Projected capacitive,
multitouch
With integrated PLC
Display
24.0-inch diagonal / resolution FullHD 1920 x
1080 pixels
Identnumber
Identnumber
1319881-02
Host computer CPU1
Host computer CPU1
Intel high performance prozessor
Working memory of CPU1
Working memory of CPU1
8192 MB
Data interface
Data interface
RS232 + Ser.Port + 2xGBit-Ethernet + 4xUSB 3.0 + PCIe
Field bus interface 2
Field bus interface 2
HSCI-Bus with Gbit Ethernet
Touchsensor
Touchsensor
Projected capacitive, multitouch
With integrated PLC
Display
24.0-inch diagonal / resolution FullHD 1920 x
1080 pixels
SCIP ID
SCIP ID
fc2aeca4-0e6e-4e20-981b-cc4447a7e263
Downloads / CAD / Mounting / Documentation