Letzte Aktualisierung: July 14 2024 23:31:46.

AK MS 45 TTLx50 M A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS 45 TTLx50 M A
Scanning head incremental
Grating period: 200.000 µm Reference mark: Reference mark active
Reference pulse width: 90° Minimum edge separation: 0.200 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Cable length: 1.84 m
Electrical connection: D-sub connector, metal
housing, 2-row, with locking screws, male, 9-pin
Pin configuration: D1325030
Special characteristics, scanning head: Cable
labelling
Identnumber
Identnumber
1324795-01
Grating period
Grating period
200.000 µm Reference mark: Reference mark active
Reference pulse width
Reference pulse width
90° Minimum edge separation: 0.200 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 50-fold interpolation Cable length
with 50-fold interpolation Cable length
1.84 m
Electrical connection
Electrical connection
D-sub connector, metal
housing, 2-row, with locking screws, male, 9-pin
Pin configuration
Pin configuration
D1325030
Special characteristics, scanning head
Special characteristics, scanning head
Cable
labelling
SCIP ID
SCIP ID
d047dc94-8ee0-47c3-8cc7-561ec1cfae28
Downloads / CAD / Mounting / Documentation