Letzte Aktualisierung: August 14 2024 23:32:01.

LS373
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS373
Incremental sealed linear encoder with small cross section
Measuring length: 220 mm
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: End blocks for M4
mounting screws
Output signal: Square-wave signals, TTL
levels with 1-fold
interpolation,
non-clocked
Reference mark position: in the middle of the
measuring length
Further reference marks: none
Reference pulse width: 90°
Fault detection signal: MT
Power supply: 5 V (+-10 %)
Cable length: 6.00 m
Electrical connection: D-sub connector,
metalized plastic
housing, 2-row, with
locking screws, male,
9-pin
Pin configuration: D1345444
Cable type: PUR Ø 4.3 mm with armor Ø
7.3 mm
Identnumber
Identnumber
1326654-04
Measuring length
Measuring length
220 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
End blocks for M4 mounting screws
Output signal
Output signal
Square-wave signals, TTL levels with 1-fold interpolation, non-clocked
Reference mark position
Reference mark position
in the middle of the measuring length
Further reference marks
Further reference marks
none
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
MT
Power supply
Power supply
5 V (+-10 %)
Cable length
Cable length
6.00 m
Electrical connection
Electrical connection
D-sub connector, metalized plastic housing, 2-row, with locking screws, male, 9-pin
Pin configuration
Pin configuration
D1345444
Cable type
Cable type
PUR Ø 4.3 mm with armor Ø 7.3 mm
SCIP ID
SCIP ID
ff0031f6-d0d0-4bc5-9b1f-a4cb527ac401
Downloads / CAD / Mounting / Documentation