Letzte Aktualisierung: July 22 2024 23:32:05.

AK MSS25
Scanning head for incremental modular angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MSS25
Scanning head for incremental modular angle encoder
Scanning diameter: 50.66 mm
Reference pulse width: 90° Fault detection signal: without fault detection
signal
Minimum edge separation: 0.300 µs
Power supply: 5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Cable length: 3.00 m
Electrical connection: D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration: D745066 Degree of protection: IP40 (EN60529)
Identnumber
Identnumber
1331785-03
Scanning diameter
Scanning diameter
50.66 mm
Reference pulse width
Reference pulse width
90° Fault detection signal: without fault detection
signal
Minimum edge separation
Minimum edge separation
0.300 µs
Power supply
Power supply
5 V (+-10 %) Output signal: Square-wave signals, TTL levels
with 5-fold interpolation
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 2-row, with locking screws,
male, 9-pin
Pin configuration
Pin configuration
D745066 Degree of protection: IP40 (EN60529)
SCIP ID
SCIP ID
0f4abbd0-1b65-477f-9eeb-664ccd66556f
Downloads / CAD / Mounting / Documentation