Letzte Aktualisierung: March 17 2026 23:36:53.

MSA770

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MSA770
Measuring length: 220 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal: Square-wave signals, TTL levels
with 2-fold interpolation, non-clocked
Reference mark position: .. mm (none)
Seal type: FPM sealing lip Minimum edge separation: 0.625 µs
Fault detection signal: OS Reference pulse width: 90 °
Limit switch: without
Connecting direction: Cable outlet right
Cable length: 1.53 m
Electrical connection: D-sub connector, metalized
plastic housing, 3-row, with locking screws,
male, 15-pin
Pin configuration: D1382834
Cable type: PUR Ø 4.3 mm Special characteristics, linear encoder: Customer
number on the ID label and packaging label
ID number
ID number
1333497-31
Measuring length
Measuring length
220 mm Accuracy grade: ± 5.0 µm Grating period: 20.000 µm
Output signal
Output signal
Square-wave signals, TTL levels
with 2-fold interpolation, non-clocked
Reference mark position
Reference mark position
.. mm (none)
Seal type
Seal type
FPM sealing lip Minimum edge separation: 0.625 µs
Fault detection signal
Fault detection signal
OS Reference pulse width: 90 °
Limit switch
Limit switch
without
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
1.53 m
Electrical connection
Electrical connection
D-sub connector, metalized
plastic housing, 3-row, with locking screws,
male, 15-pin
Pin configuration
Pin configuration
D1382834
Cable type
Cable type
PUR Ø 4.3 mm Special characteristics, linear encoder: Customer
number on the ID label and packaging label
SCIP ID
SCIP ID
3623dcfc-c816-479e-8ee3-c40abeef3eb2
Downloads / CAD / Mounting / Documentation