Letzte Aktualisierung: July 14 2024 23:31:46.

Probe DIT 30.23
grating pitch 20 µm accuracy ±1 µm

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Probe DIT 30.23
grating pitch 20 µm accuracy ±1 µm
RI 2: middle
supply: +5 V
output: square wave signals via line driver 5 V
CC E82: 3 m cable, connector L121
pin out acc. to Z: 44.043
measuring range 30 mm
Identnumber
Identnumber
1341932-02
RI 2
RI 2
middle
supply
supply
+5 V
output
output
square wave signals via line driver 5 V
CC E82
CC E82
3 m cable, connector L121
pin out acc. to Z
pin out acc. to Z
44.043
measuring range 30 mm
SCIP ID
SCIP ID
8163442d-38cd-47e9-9fff-f02e4a97935a
Downloads / CAD / Mounting / Documentation