Letzte Aktualisierung: July 14 2024 23:31:46.

Probe DIT 30.63
grating pitch 20 µm, times 5 accuracy ±1 µm

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Probe DIT 30.63
grating pitch 20 µm, times 5 accuracy ±1 µm
RI 2: middle
supply: +5 V
output: square wave signals via Linedriver 5 V
CC E46: 3 m cable, connector LD9
measuring range 30 mm
Identnumber
Identnumber
1341933-02
RI 2
RI 2
middle
supply
supply
+5 V
output
output
square wave signals via Linedriver 5 V
CC E46
CC E46
3 m cable, connector LD9
measuring range 30 mm
SCIP ID
SCIP ID
b1cc88ad-f5b4-4bd7-b241-be4e6ae86082
Downloads / CAD / Mounting / Documentation