Letzte Aktualisierung: August 08 2024 23:32:41.

WMKA 2010S Standard
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMKA 2010S Standard
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: absolute
Measuring principle: inductive
Design of the scanning Standard, due to
head: mounting via M4 in the
scanning head, usable
from both sides
Line count: 768
Interface: Mitsubishi High Speed
Serial Interface (full
duplex)
Ordering designation: MitA1-4
Interpolation factor digital: 12 Bit
Positions per revolution: 2097152 (21 bit)
Grating period: 1000 µm
Support of external sensors (S2): not usable
Max. scanning frequency: 20.00 kHz
Power supply: 3.6 V ... 14 VDC
Electrical connection: Coupling M23, male,
17-pin
Pin configuration: D331817
Cable length: 1.00 m
Identnumber
Identnumber
1345994-04
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
absolute
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, due to
head
head
mounting via M4 in the scanning head, usable from both sides
Line count
Line count
768
Interface
Interface
Mitsubishi High Speed Serial Interface (full duplex)
Ordering designation
Ordering designation
MitA1-4
Interpolation factor digital
Interpolation factor digital
12 Bit
Positions per revolution
Positions per revolution
2097152 (21 bit)
Grating period
Grating period
1000 µm
Support of external sensors (S2)
Support of external sensors (S2)
not usable
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
3.6 V ... 14 VDC
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D331817
Cable length
Cable length
1.00 m
SCIP ID
SCIP ID
cc94d9cd-c13f-4a13-89c0-82512cdcc023
Downloads / CAD / Mounting / Documentation