Letzte Aktualisierung: October 03 2024 23:35:12.

WMK 2030 HT High Tolerance
Scanning head for modular angle encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2030 HT High Tolerance
Scanning head for modular angle encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 2286
Number of signal
periods: 571500
Grating period: 3000 µm
Interface: TTL
Incremental signals /
multiplication: 250 fold
Max. scanning frequency:2.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1164661
Cable length: 3.00 m
Special characteristics,
scanning head: Edge separation >= 0.4 µs
Identnumber
Identnumber
1349665-01
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
2286
Number of signal
periods
periods
571500
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals /
multiplication
multiplication
250 fold
Max. scanning frequency
Max. scanning frequency
2.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
3.00 m
Special characteristics,
scanning head
scanning head
Edge separation >= 0.4 µs
SCIP ID
SCIP ID
a5f41648-befb-4b24-9eee-27d6bc3ca491
Downloads / CAD / Mounting / Documentation