Letzte Aktualisierung: September 29 2024 23:33:25.

WMK 2030 HT High Tolerance Scanning head for modular ang
le encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2030 HT High Tolerance Scanning head for modular ang
le encoders
Scanning arrangement: Outside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, flat design,
head: cable outlet right
Line count: 1503
Number of signal periods: 384768
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication: 256 fold
Max. scanning frequency:20.00 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1164661
Cable length: 2.50 m
Identnumber
Identnumber
1349665-05
Scanning arrangement
Scanning arrangement
Outside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, flat design,
head
head
cable outlet right
Line count
Line count
1503
Number of signal periods
Number of signal periods
384768
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
256 fold
Max. scanning frequency
Max. scanning frequency
20.00 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
2.50 m
SCIP ID
SCIP ID
fe533c34-44a4-4c35-ab26-698e8295b766
Downloads / CAD / Mounting / Documentation