Letzte Aktualisierung: August 14 2024 23:32:01.

WMK 2130 HT High Tolerance Scanning head for modular ang
le encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
WMK 2130 HT High Tolerance Scanning head for modular ang
le encoders
Scanning arrangement: Inside scanning
Measuring method: incremental
Measuring principle: inductive
Design of the scanning Standard, cable outlet
head: right
Line count: 1120
Number of signal periods: 1120000
Grating period: 3000 µm
Interface: TTL
Incremental signals / multiplication: 1000 fold
Max. scanning frequency:0.50 kHz
Power supply: 5 V (+-10 %) DC
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D1164661
Cable length: 1.50 m
Special characteristics, scanning head: Edge separation >= 0.4 µs
Identnumber
Identnumber
1349666-01
Scanning arrangement
Scanning arrangement
Inside scanning
Measuring method
Measuring method
incremental
Measuring principle
Measuring principle
inductive
Design of the scanning Standard, cable outlet
head
head
right
Line count
Line count
1120
Number of signal periods
Number of signal periods
1120000
Grating period
Grating period
3000 µm
Interface
Interface
TTL
Incremental signals / multiplication
Incremental signals / multiplication
1000 fold
Max. scanning frequency
Max. scanning frequency
0.50 kHz
Power supply
Power supply
5 V (+-10 %) DC
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D1164661
Cable length
Cable length
1.50 m
Special characteristics, scanning head
Special characteristics, scanning head
Edge separation >= 0.4 µs
SCIP ID
SCIP ID
06accc12-451f-4032-9cb6-c3c06cd3736e
Downloads / CAD / Mounting / Documentation