Letzte Aktualisierung: July 24 2024 23:34:26.

AE KBI 136

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AE KBI 136
Line count: 32 Form of scanning unit: Outside diameter 74 mm,
bolt circle diameter 65
mm, 3x 90° holes, 1x
offset, M3
Differentiable revolutions: 65536
Positions per revolution: 1048576 (20 bit)
Degree of protection: IP00 (EN60529)
Operating temperature: -40/+115 °C
Data interface: EnDat22 Synchronous serial
EnDat 2.2 without
incremental signals
Power supply: Up = 3.6 V ... 14 V; Ubat
= 3.6 V (nom.) ... 5.25 V
(max.)
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D1001179
Output code: Binary
Type of packaging: Individual packaging
Safety concept: Functional safety
Please pay attention to the product documentation!
Identnumber
Identnumber
1353139-01
Line count
Line count
32 Form of scanning unit: Outside diameter 74 mm, bolt circle diameter 65 mm, 3x 90° holes, 1x offset, M3
Differentiable revolutions
Differentiable revolutions
65536
Positions per revolution
Positions per revolution
1048576 (20 bit)
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+115 °C
Data interface
Data interface
EnDat22 Synchronous serial EnDat 2.2 without incremental signals
Power supply
Power supply
Up = 3.6 V ... 14 V; Ubat = 3.6 V (nom.) ... 5.25 V (max.)
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D1001179
Output code
Output code
Binary
Type of packaging
Type of packaging
Individual packaging
Safety concept
Safety concept
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation