Letzte Aktualisierung: September 26 2024 23:35:41.
MC 344
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
MC 344
Host computer CPU1: Intel low performance
prozessor
Working memory of CPU1: 8192 MB
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
Touchsensor: Projected capacitive,
multitouch
With integrated PLC
Display
16-inch diagonal / resolution FullHD 1920 x 1080
pixels
Host computer CPU1: Intel low performance
prozessor
Working memory of CPU1: 8192 MB
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
Touchsensor: Projected capacitive,
multitouch
With integrated PLC
Display
16-inch diagonal / resolution FullHD 1920 x 1080
pixels
Identnumber
Identnumber
1353432-02
Host computer CPU1
Host computer CPU1
Intel low performance prozessor
Working memory of CPU1
Working memory of CPU1
8192 MB
Data interface
Data interface
RS232 + Ser.Port + 2xGBit-Ethernet + 4xUSB 3.0 + PCIe
Field bus interface 2
Field bus interface 2
HSCI-Bus with Gbit Ethernet
Touchsensor
Touchsensor
Projected capacitive, multitouch
With integrated PLC
Display
16-inch diagonal / resolution FullHD 1920 x 1080
pixels
SCIP ID
SCIP ID
58fc58ae-032e-4c02-8063-1e30d44eb29a
Downloads / CAD / Mounting / Documentation
CAD
CAD Download