Letzte Aktualisierung: September 26 2024 23:35:41.

IPC 344
Industrial-PC

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IPC 344
Industrial-PC
Design: Modular operating panel
Memory type: Slot for CFR
Field bus interface 2: HSCI-Bus with Gbit
Ethernet
Display: 15.6-inch diagonal /
resolution FullHD 1920 x
1080 pixels
Host computer CPU1: Intel low performance
prozessor
Working memory of CPU1: 8192 MB
Data interface: RS232 + Ser.Port +
2xGBit-Ethernet + 4xUSB
3.0 + PCIe
Identnumber
Identnumber
1353438-02
Design
Design
Modular operating panel
Memory type
Memory type
Slot for CFR
Field bus interface 2
Field bus interface 2
HSCI-Bus with Gbit Ethernet
Display
Display
15.6-inch diagonal / resolution FullHD 1920 x 1080 pixels
Host computer CPU1
Host computer CPU1
Intel low performance prozessor
Working memory of CPU1
Working memory of CPU1
8192 MB
Data interface
Data interface
RS232 + Ser.Port + 2xGBit-Ethernet + 4xUSB 3.0 + PCIe
SCIP ID
SCIP ID
6a27dcd9-f97e-4e3e-991b-84e99fc92cb1
Downloads / CAD / Mounting / Documentation