Letzte Aktualisierung: July 14 2024 23:31:46.

MRP 8081 Dplus
Angle measuring module with integrated precision bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MRP 8081 Dplus
Angle measuring module with integrated precision bearing
Measuring method: incremental
System accuracy: ± 0.4''
Axial bearing force: 300 N
Number of signal periods:63000
Output signal: ~1Vpp
Cutoff frequency (-3 dB):500.00 kHz
Reference mark: Distance-coded reference
marks
Power supply: 5 V (+-5 %)
Shaft: 2AA
Flange version: 1BB
Degree of protection: IP20 (EN60529)
Operating temperature: 0/+50 °C
Max. mechanical
permissible
speed/rotational speed: 300 1/min
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D330978
Cable length: 1.50 m
Special characteristics, Four-head design,
rotational encoders: compensation table, hub
attachment 12x M3
Special characteristics,
rotor: Axial runout 4 µm
Identnumber
Identnumber
1358028-01
Measuring method
Measuring method
incremental
System accuracy
System accuracy
± 0.4''
Axial bearing force
Axial bearing force
300 N
Number of signal periods
Number of signal periods
63000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Reference mark
Reference mark
Distance-coded reference marks
Power supply
Power supply
5 V (+-5 %)
Shaft
Shaft
2AA
Flange version
Flange version
1BB
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Max. mechanical
permissible
speed/rotational speed
speed/rotational speed
300 1/min
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D330978
Cable length
Cable length
1.50 m
Special characteristics, Four-head design,
rotational encoders
rotational encoders
compensation table, hub attachment 12x M3
Special characteristics,
rotor
rotor
Axial runout 4 µm
SCIP ID
SCIP ID
17d0c2af-1af8-498f-b16b-bdb1d5768cc7
Downloads / CAD / Mounting / Documentation